Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | GA23259G | |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.4250 | |
| Inside diameter MM | 10.7950 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.5660 | |
| Outside diameter MM | 14.3760 | |
| Product color finish | GREEN | Green |
| Product height in | 0.566 | |
| Product height mm | 14.376 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.566 | |
| Product width mm | 14.376 | |
| Thickness IN | 0.0700 | |
| Thickness MM | 1.7780 |