Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GA23259I | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.6140 | |
| Inside diameter MM | 15.5960 | |
| Outside diameter IN | 0.7540 | |
| Outside diameter MM | 19.1520 | |
| Product height in | 0.754 | |
| Product height mm | 19.152 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.754 | |
| Product width mm | 19.152 | |
| Thickness IN | 0.0700 | |
| Thickness MM | 1.7780 |
