GA23491-20E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA23491-20E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | GA494 HOSE | |
| End gender 1 | Female | |
| End Size 1 | 1.58 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 1.417 in | |
| Hex Size 2 | 1.968 in | |
| Item type | Nipple Assembly | |
| Product Height | .98 in | |
| Product Length/Depth | 4.75 in | |
| Product material | Carbon steel | |
| Product Volume | 9.161 in³ | |
| Product Width | 1.968 in | |
| Thread sealant | No |