GA23492-16E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA23492-16E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | GA494 HOSE | |
| End Size 1 | 1 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 1.614 in | |
| Hex Size 2 | 1.1811 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.2 in | |
| Product Length/Depth | 4.15 in | |
| Product material | Carbon steel | |
| Product Volume | 14.736 in³ | |
| Product Width | 1.614 in | |
| Thread sealant | No |