GA23492-20E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA23492-20E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | 1503,2651 HOSE | |
| End Size 1 | 1.58 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Passivate | |
| Hex Size 1 | 1.968 in | |
| Hex Size 2 | 1.417 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.5 in | |
| Product Length/Depth | 4.96 in | |
| Product Volume | 24.403 in³ | |
| Product Width | 1.968 in | |
| Thread sealant | No |