Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.650 | |
| A dimension MM | 92.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GA23856-8-8.2KIT | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.140 | |
| Drop dimension MM | 29.0 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End type 1 | TUBE-O FEMALE LONG PILOT | Tube-O female long pilot |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.110 | |
| Hose cut off factor MM | 53.600 | |
| Inside diameter IN | 0.3200 | |
| Inside diameter MM | 8.0000 | |
| Product height in | 1.650 | |
| Product height mm | 41.800 | |
| Product length in | 3.110 | |
| Product length mm | 78.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 22.000 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |