Danfoss
GA23861-6-6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA23861-6-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Danfoss | |
| Compatible hose ID | 9.525 mm | |
| Compatible hoses | GH134 | |
| Drop dimension | .61 | |
| End gender 1 | Female | |
| End Size 1 | 5/8 IN | |
| End type 1 | SAE 45 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 19 mm | |
| Hose cut-off factor | 47.4 mm | |
| Hose dash size | -6 | |
| Inside diameter | 5.5 mm | |
| Item type | Nipple Assembly | |
| Product Height | 15.5 mm | |
| Product Length/Depth | 96.6 mm | |
| Product material | Carbon steel | |
| Product Type | A/C Refrigeration Products | |
| Product Volume | 28.449 cm³ | |
| Product Weight | .05 kg | |
| Product Width | 19 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 5/8-18 | |
| Trade Name | E-Z Clip System |