
Danfoss
GA24086-12-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA24086-12-12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | 19.05 mm |
| Compatible hoses | GH134 |
| End gender 1 | Male |
| End Size 1 | 1 1/16 IN |
| End type 1 | SAE 45 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Zinc Plating |
| Hex Size 1 | 27 mm |
| Hose dash size | -12 |
| Inside diameter | 11.9 mm |
| Item type | Nipple |
| Product Height | 31.17 mm |
| Product Length/Depth | 80.2 mm |
| Product material | Carbon steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | 67.496 cm³ |
| Product Weight | .13 kg |
| Product Width | 27 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-14 |
| Trade Name | E-Z Clip System |