Danfoss
GA25123-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA25123-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC800 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 1.41 in | |
| Hex Size 2 | 1.41 in | |
| Hose cut-off factor | 1.575 in | |
| Hose dash size | -16 | |
| Inside diameter | .69 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.63 in | |
| Product Length/Depth | 2.74 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 6.297 in³ | |
| Product Weight | .58 lb | |
| Product Width | 1.41 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M30X2 | |
| Trade Name | GA25123 Series |