Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | | GA25883K |
| Material | RUBBER | Rubber |
| Product height in | | 0.787 |
| Product height mm | | 19.990 |
| Product length in | | 0.790 |
| Product length mm | | 20.066 |
| Product width in | | 0.787 |
| Product width mm | | 19.990 |