Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PEAK HYDRAULIC SYSTEMS | High peak hydraulic systems |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | GA3500943_-_4 | |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC | EN857 2SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | 7C | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| Fittings end type 2 | 7C | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC215 SERIES | EC215 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | 26711-06-04Z | |
| Legacy fitting part number 2 | 26711-06-04Z | |
| Overall length IN | 67.9 | |
| Overall length MM | 1725 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |