Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | GA3500944_-_5 | |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.6 | |
| Fitting drop dimension 2 MM | 40.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | 7C | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC215 SERIES | EC215 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 26711-08-08Z | |
| Legacy fitting part number 2 | 26791-08-08Z | |
| Overall length IN | 23.6 | |
| Overall length MM | 600 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |