Aeroquip by Danfoss
GA494-12D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA494-12D
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Air conditioning. | |
| Bend radius - min | 4.5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 2500 Psi | |
| Certification(s) | SAE J2064 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -12 | |
| Effusion rate | R134 effusion rate at 80°C: 10,0 kg/m²/year; Moisture ingression: 0,01 g/cm²/year | |
| Factory crimp | Yes | |
| Feature | Deliver performance and maximum uptimeHoses exceed SAE J2064Compatible with multiple refrigerants | |
| Impulse cycle life | 200000 cycles | |
| Inside diameter | .64 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.07 in | |
| Package form | Bulk | |
| Product Height | 1.07 in | |
| Product Length/Depth | 1 ft | |
| Product Type | A/C and Refrigeration Hoses | |
| Product Volume | 13.739 in³ | |
| Product Weight | .67 lb | |
| Product Width | 1.07 in | |
| Qualified hose fittings | Reusable fitting | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | GA494 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .19 in | |
| Vacuum rating | 28 iHg | |
| Working pressure | 500 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |