
Aeroquip by Danfoss
GA494-16D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA494-16D
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air conditioning. |
| Bend radius - min | 6.29 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 2500 Psi |
| Certification(s) | SAE J2064 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -16 |
| Effusion rate | R134 effusion rate at 80°C: 10,0 kg/m²/year; Moisture ingression: 0,01 g/cm²/year |
| Factory crimp | Yes |
| Feature | Deliver performance and maximum uptimeHoses exceed SAE J2064Compatible with multiple refrigerants |
| Impulse cycle life | 200000 cycles |
| Inside diameter | .89 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.23 in |
| Package form | Bulk |
| Product Height | .89 in |
| Product Length/Depth | 1 ft |
| Product Type | A/C and Refrigeration Hoses |
| Product Volume | 9.505 in³ |
| Product Weight | .69 lb |
| Product Width | .89 in |
| Qualified hose fittings | Reusable fitting |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | GA494 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .19 in |
| Vacuum rating | 28 iHg |
| Working pressure | 500 Psi |
| Working temperature - max | 248 °F |
| Working temperature - min | -40 °F |