Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GA566-16 | |
| Color | BLACK | Black |
| Compliances | EN853 2SN | EN853 2SN |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.45 | |
| Outside diameter (mm) | 36.84 | |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | SH222 SERIES | SH222 Series |
| Size | -16 | -16 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
