Aeroquip by Danfoss
GA590-8
Hose, other
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | Hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water. |
Bend radius - min | 1.57 in |
Brand | Aeroquip by Danfoss |
Burst pressure | 8702 Psi |
Construction | 3 Braid |
Cover material | Chloroprene Rubber |
Dash size | -8 |
Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
Inside diameter | .22 in |
Lay line style | Ink Jet |
Outside diameter | .76 in |
Product Height | .22 in |
Product Length/Depth | 1 ft |
Product Type | Rubber Hydraulic |
Product Volume | .581 in³ |
Product Weight | 2.53 lb |
Product Width | .22 in |
Reinforcement material | Textile |
Sub-brand | None |
Trade Name | GA590 Series |
Tube material | Nitrile |
Tube wall thickness | .19 in |
Working pressure | 2175 Psi |
Working temperature - max | 248 °F |
Working temperature - min | -40 °F |