Aeroquip by Danfoss
GA7000357-050
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA7000357-050
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Material | Stainless steel | |
| Packaged Height | 4.88 in | |
| Packaged Length | 7.75 in | |
| Packaged Volume | 141.825 in³ | |
| Packaged Weight | .15 lb | |
| Packaged Width | 3.75 in | |
| Product Height | 1.771 in | |
| Product Length/Depth | 6.496 in | |
| Product Type | Spare Part | |
| Sub-brand | None | |
| Trade Name | None |