Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | GA7000579-12 | GA7000579-12 |
| Inside diameter IN | 0.346 | |
| Material | ALUMINUM | Aluminum |
| Product height in | 0.472 | |
| Product height mm | 11.999 | |
| Product length in | 0.063 | |
| Product length mm | 1.600 | |
| Product width in | 0.472 | |
| Product width mm | 11.999 | |
| Thickness_IN | 0.063 |
