KAPPE
GA7000584-12.7X35
ToolsGA7000584-12.7X35 Product specifications
Characteristic | Value | Description |
|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Item type | SEALING CAPSULES | Sealing capsules |
| Material | PLASTIC | Plastic |
| Max hose OD IN | | 0.75 |
| Nominal ID IN | | 0.50 |
| Temp max F | | 194 |
| Temp min F | | -49 |