Aeroquip by Danfoss
GA7000687-054
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA7000687-054
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Barrel-Finished |
| Item type | Tool |
| Product material | Stainless Steel |
| Product Type | Accessories |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | GA7000 Series |