Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | GA7000704.1 | GA7000704.1 |
| End size 1 | 38S | 38S |
| End size 2 | 38S | 38S |
| End size 3 | -20 | -20 |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 degree tube port heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 degree tube port heavy duty |
| End type 3 | CODE 62 PORT | CODE 62 PORT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | M52X2 | M52x2 |
| Thread size 2 | M52X2 | M52x2 |