Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.392 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.103 | |
| Outside diameter MM | 28.016 | |
| Product height in | 1.103 | |
| Product height mm | 28.016 | |
| Product length in | 0.075 | |
| Product length mm | 1.905 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.103 | |
| Product width mm | 28.016 | |
| Thickness IN | 0.248 | |
| Thickness MM | 6.299 |
