
Aeroquip by Danfoss
GA70540H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA70540H
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | M22X1.5 |
| End Size 2 | M30X2 |
| End type 1 | Metric |
| End type 2 | Metric |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 1.26 in |
| Item type | Metric Male to Metric Male |
| Product Height | 1.26 in |
| Product Length/Depth | 1.654 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 2.626 in³ |
| Product Weight | .25 lb |
| Product Width | 1.26 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M22X1.5 |
| Thread Size 2 | M30X2 |
| Trade Name | GA70540 Series |
| Tube OD 1 | .515 in |
| Tube OD 2 | .787 in |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |