
Aeroquip by Danfoss
GA71392E
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GA71392E
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End type 1 | SAE |
| End type 2 | ORS |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 16 mm |
| Item type | SAE Male to ORS Male |
| Product Height | .63 in |
| Product Length/Depth | 1.378 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | .538 in³ |
| Product Weight | .064 lb |
| Product Width | .62 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | GA71392E Series |
| Tube OD 1 | .12 in |
| Tube OD 2 | .157 in |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |