
COUPLING,GA90440,F,N/A,CS,M18,NBR
GA90441-6
Catalog item:
GA90441-6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
GA90441-6
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferForestry |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | GA90441-6 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |