Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.591 | |
| A dimension MM | 40.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.750 | |
| Hex size 1 MM | 19.050 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.441 | |
| Inside diameter MM | 11.200 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 1.590 | |
| Product length mm | 40.386 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Reusable socket hex MM | 19.000 |
