Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.988 | |
| A dimension MM | 50.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2663FC310 | 2663FC310 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.060 | |
| Hex size 1 MM | 26.924 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.689 | |
| Inside diameter MM | 17.500 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 1.990 | |
| Product length mm | 50.546 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Reusable socket hex MM | 27.000 |
