Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.669 | |
| A dimension MM | 42.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GC3471-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.748 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.906 | |
| Inside diameter MM | 23.000 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 1.670 | |
| Product length mm | 42.418 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 |
