Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.512 |
| A dimension MM | 38.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.759 |
| Inside diameter MM | 19.300 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 1.510 |
| Product length mm | 38.354 |
| Product material | Carbon steel |
| Product width in | 1.100 |
| Product width mm | 27.940 |