GC6573-1010E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GC6573-1010E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | GA494,FC802 HOSE | |
| End Size 1 | 0.625 IN | |
| End Size 2 | 0.625 IN | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 1.0629 in | |
| Item type | Nipple Assembly | |
| Product Height | 2.24 in | |
| Product Length/Depth | 4.02 in | |
| Product material | Carbon steel | |
| Product Volume | 9.571 in³ | |
| Product Width | 1.0629 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 |