
Aeroquip by Danfoss
GC8625-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GC8625-16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | 2755 |
| Construction style | Crimp |
| Drop dimension | 3.03 |
| End gender 1 | Female |
| End Size 1 | 1 5/16 IN |
| End type 1 | JIC |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.61 in |
| Hose dash size | -16 |
| Inside diameter | .79 in |
| Item type | Nipple Assembly |
| Product Height | 3.82 in |
| Product Length/Depth | 5.39 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 38.297 in³ |
| Product Weight | 1.15 lb |
| Product Width | 1.86 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Trade Name | GC8625 Series |