Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.760 | |
| A dimension MM | 121.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GC8724-16-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2755 | 2755 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 33 | |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.310 | |
| Hose cut off factor MM | 84.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 2.760 | |
| Product height mm | 70.104 | |
| Product length in | 5.640 | |
| Product length mm | 143.256 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.740 | |
| Product width mm | 44.196 |
