
Aeroquip by Danfoss
GC8853-16-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GC8853-16-10
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .62 in |
| Compatible hoses | 2755 |
| Construction style | Crimp |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hose dash size | -10 |
| Inside diameter | .48 in |
| Item type | Nipple |
| Product Diameter | 1.87 in |
| Product Height | 1.87 in |
| Product Length/Depth | 4.11 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 14.372 in³ |
| Product Weight | .55 lb |
| Product Width | 1.87 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | GC8853 Series |