Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.898 | |
| A dimension MM | 99.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GC8855-12-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.748 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 25 | |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.212 | |
| Hose cut off factor MM | 56.200 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 4.710 | |
| Product length mm | 119.634 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.630 | |
| Product width mm | 41.402 |