Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.942 | |
| A dimension MM | 125.530 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GC8855-16.1T | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.250 | |
| Hose cut off factor MM | 82.550 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.650 | |
| Inside diameter MM | 16.510 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | A/C REUSABLE | A/C Reusable |
| Thread sealant | NO | No |
