Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.350 | |
| A dimension MM | 110.490 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GC9856-12NE | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.500 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.078 | |
| Hose cut off factor MM | 27.381 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1220 | |
| Inside diameter MM | 3.0990 | |
| Product height in | 0.472 | |
| Product height mm | 11.989 | |
| Product length in | 1.625 | |
| Product length mm | 41.280 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 11.989 | |
| Series | A/C REUSABLE | A/C Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
