Aeroquip by Danfoss
GF5163-1616
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GF5163-1616
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Drop dimension | 3.01 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 1 5/16 IN | |
| End type 1 | Flanged | |
| End type 2 | JIC 37 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 41 mm | |
| Hex Size 2 | 1.42 in | |
| Item type | Flanged Female/JIC 37° Male 90° Elbow Adapter | |
| Product Height | 3.72 in | |
| Product Length/Depth | 4.409 in | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 23.241 in³ | |
| Product Weight | .92 lb | |
| Product Width | 1.417 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | 1 5/16-12 | |
| Trade Name | GF5163 Series | |
| Tube OD 1 | .84 in | |
| Tube OD 2 | .85 in |