Aeroquip by Danfoss Aeroquip
GG003-NP16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG003-NP16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Weight | .16 kg | |
| Sub-brand | Aeroquip | |
| Thread sealant | No | |
| Trade Name | GG003 Series | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |