Danfoss
GG106-NP12-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG106-NP12-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | GG106 Series | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |