Danfoss
GG108-NP08-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG108-NP08-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Danfoss | |
| Certification(s) | ISO 9974 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | M16X1.5 | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | M16X1.5 | |
| Trade Name | GG108 Series | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |