
Danfoss
GG196-NP16-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG196-NP16-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | BSPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.614 in | |
| Item type | SAE37 Female to BSPT Male | |
| Product Height | 1.614 in | |
| Product Length/Depth | 2.283 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 5.948 in³ | |
| Product Weight | .44 lb | |
| Product Width | 1.6141 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | R3/4-14 | |
| Trade Name | GG196 Series | |
| Tube OD 1 | .709 in | |
| Tube OD 2 | .709 in | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |