Danfoss
GG197-NP06-04
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG197-NP06-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .748 in | |
| Item type | SAE 37 Female to BSPP Male | |
| Product Height | .748 in | |
| Product Length/Depth | 1.654 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | .925 in³ | |
| Product Weight | .01 lb | |
| Product Width | .748 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | G1/4-19 | |
| Trade Name | GG197 Series | |
| Tube OD 1 | .256 in | |
| Tube OD 2 | .256 in | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |