Danfoss
GG197-NP08-08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG197-NP08-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Item type | SAE 37 Female to BSPP Male | |
| Product Height | 1.063 in | |
| Product Length/Depth | 1.85 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 2.09 in³ | |
| Product Weight | .22 lb | |
| Product Width | 1.063 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | G1/2-14 | |
| Trade Name | GG197 Series | |
| Tube OD 1 | .374 in | |
| Tube OD 2 | .374 in | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |