
Aeroquip by Danfoss
GG871-NP02-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GG871-NP02-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Drop dimension | 1.81 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .6 in | |
| Item type | SAE 37° Male/SAE Male 90° Elbow Adapter | |
| Product Height | 2.11 in | |
| Product Length/Depth | 1.91 in | |
| Product material | Carbon Steel | |
| Product Type | 90° Elbow Adapter | |
| Product Volume | 2.418 in³ | |
| Product Weight | .081 lb | |
| Product Width | .6 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Thread Size 2 | 1/2-14 | |
| Trade Name | GG871 Series | |
| Tube OD 1 | .75 in | |
| Tube OD 2 | .75 in | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |