Danfoss
GH001-10VW
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH001-10VW
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Air Conditioning | |
| Bend radius - min | 3 in | |
| Brand | Danfoss | |
| Burst pressure | 2000 Psi | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | EPDM | |
| Dash size | -10 | |
| Feature | Deliver performance and maximum uptimeHoses exceed SAE J2064Compatible with multiple refrigerants | |
| Inside diameter | .53 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .8 in | |
| Product Height | .8 in | |
| Product Length/Depth | 12 in | |
| Product Type | A/C and Refrigeration Hoses | |
| Product Weight | 1.8 lb | |
| Product Width | .8 in | |
| Reinforcement material | Fabric | |
| Sub-brand | None | |
| Trade Name | Evercool GH001 | |
| Tube material | Polyamide | |
| Tube wall thickness | .27 in | |
| Working pressure | 500 Psi | |
| Working temperature - max | 284 °F | |
| Working temperature - min | -40 °F |