Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 0.752 |
| Bend radius min (mm) | 19.100 |
| Brand | Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2030 |
| Catalog Item | GH001-4RL |
| Color | Black |
| Compliances | SAE J3062 Type C Class I |
| Construction | 1 Textile Braid |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.20 |
| Inside diameter (mm) | 5.10 |
| Length (in) | 6000.00000 |
| Outside diameter (inch) | 0.43 |
| Outside diameter (mm) | 11.00 |
| Package form | Reel |
| Series | GH001 Series |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 508 |
| Working temperature max (C) | 140 |
| Working temperature max (F) | 284.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
