Danfoss
GH001-4WR200
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH001-4WR200
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Air conditioning and refrigeration, Construction, Agriculture and Truck. | |
| Bend radius - min | 1.5 in | |
| Brand | Danfoss | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J2064 Type E, Class 2 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | EPDM | |
| Dash size | -4 | |
| Effusion rate | R1234yf Effusion: <1kg/m2/yr at 80°C; R134a Effusion: <1.5kg/m2/yr at 80°C | |
| Factory crimp | Yes | |
| Feature | Deliver performance and maximum uptimeHoses exceed SAE J2064Compatible with multiple refrigerants | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .2 in | |
| Lay line style | Ink Jet | |
| Length configuration | 50, 200, Reel | |
| Outside diameter | .45 in | |
| Package form | Reel | |
| Product Height | .45 in | |
| Product Length/Depth | 200 ft | |
| Product Type | A/C and Refrigeration Hoses | |
| Product Volume | 486 in³ | |
| Product Weight | 14 lb | |
| Product Width | .45 in | |
| Qualified hose fittings | EZ Clip or Factory crimp | |
| Reinforcement material | Fabric | |
| Sub-brand | None | |
| Trade Name | EverCool GH001 | |
| Tube material | Polyamide | |
| Tube wall thickness | .25 in | |
| UNSPSC | 27121700 | |
| UPC | 810903031007 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 500 Psi | |
| Working temperature - max | 284 °F | |
| Working temperature - min | -40 °F |