Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.913 | |
| A dimension MM | 74.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GH10236-8.1 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.273 | |
| Hose cut off factor MM | 32.330 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.362 | |
| Inside diameter MM | 9.195 | |
| Product height in | 0.862 | |
| Product height mm | 21.895 | |
| Product length mm | 73.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.862 | |
| Product width mm | 21.895 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |