Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | COOLANT SYSTEMS | Coolant systems |
| Bend radius min (inch) | 3.000 | |
| Bend radius min (mm) | 76.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 16 | |
| Burst pressure (psi) | 232 | |
| Catalog Item | GH107-9MM-204 | |
| Color | BLACK | Black |
| Compliances | ISO 812 | ISO 812 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 0.35 | |
| Inside diameter (mm) | 9.00 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 204.00000 | |
| Length (mm) | 5181.60000 | |
| Outside diameter (inch) | 0.77 | |
| Outside diameter (mm) | 19.56 | |
| Package form | CUT LENGTH | Cut length |
| Product height in | 0.350 | |
| Product height mm | 9.000 | |
| Product width in | 0.350 | |
| Product width mm | 9.000 | |
| Qualified hose fittings | CRIMP | Crimp |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Series | GH107 SERIES | GH107 Series |
| Size | -6 | -6 |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 3 | |
| Working pressure max (psi) | 46 | |
| Working temperature max (C) | 110 | |
| Working temperature max (F) | 230.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
