Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.420 | |
| A dimension MM | 61.468 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GH10816-10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE MILLIMETRIQUE GLOBESEAL | Female millimetrique globeseal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 24.892 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.4800 | |
| Inside diameter MM | 12.1920 | |
| Product height in | 1.410 | |
| Product height mm | 35.814 | |
| Product length in | 2.460 | |
| Product length mm | 62.484 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.410 | |
| Product width mm | 35.814 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread sealant | NO | No |
| Thread size 1 | M30X1.5 | M30x1.5 |